Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes, 8-well Strips, Clear
Product Number3741
- Tube strips consist of eight 0.2 mL tubes connected together
- Cap strips are sold separately
- Made of thin wall polypropylene and designed for precise fit in heat blocks for optimum heat transfer
- DNase- and RNase-free
- Autoclavable at 121°C
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,344.81 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3741 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | No cap |
| Cap Material | Polypropylene |
| Color | Clear |
Specifications Documents