Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD PCR 1 x 8 Optically Clear Flat Cap Strips, for RT-PCR
Product Number3742
- Designed with an optically clear flat cap for RT-PCR and other fluorescent or luminescent applications
- Made of thin wall polypropylene
- Designed to fit on all Corning® Thermowell™ GOLD 1 x 8 well PCR strips and 96 well PCR microplates
- DNase- and RNase-free
- Autoclavable at 121°C
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€526.56 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3742 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Corning® |
| Sterile | No |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Color | Clear |
Specifications Documents