Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
0.2 mL聚丙烯PCR管,混色,8联管
Product Number6547
- Tube strips consist of eight 0.2 mL tubes connected together
- Cap strips are packaged with tube strips for convenience
- 60 of each color (clear, red, blue, green and yellow) per bag, one bag of each color per case
- Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- DNase- and RNase-free
- Autoclavable at 121°C
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 6547 |
| Qty./Pk | 60 / Pk |
| Qty./Cs | 300 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Assorted |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01730601
- Quality Certificate - Lot No.18225054
- Quality Certificate - Lot No.04325167
- Quality Certificate - Lot No.02125002
- Quality Certificate - Lot No.20024040
- Quality Certificate - Lot No.31223004
- Quality Certificate - Lot No.29623014
- Quality Certificate - Lot No.06823002
- Quality Certificate - Lot No.29719030
- Quality Certificate - Lot No.02319097
- Quality Certificate - Lot No.02219048
- Quality Certificate - Lot No.02119168
- Quality Certificate - Lot No.01419186
- Quality Certificate - Lot No.00919081
- Quality Certificate - Lot No.02918002
- Quality Certificate - Lot No.02318001
- Quality Certificate - Lot No.32817001
- Quality Certificate - Lot No.29816800
- Quality Certificate - Lot No.32414800
- Quality Certificate - Lot No.20214800
- Quality Certificate - Lot No.11814800
- Quality Certificate - Lot No.05914801
- Quality Certificate - Lot No.35213800
- Quality Certificate - Lot No.30813800
- Quality Certificate - Lot No.28113800
- Quality Certificate - Lot No.22013800
- Quality Certificate - Lot No.33812800
- Quality Certificate - Lot No.31212800
- Quality Certificate - Lot No.24012800
- Quality Certificate - Lot No.13712002