text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD和Thermowell PCR管

E-mail

单个PCR管为薄壁聚丙烯管,可与加热模块精确配合,优化热传递性能。该PCR管不含RNase/DNase,可在121°C下进行高压蒸汽灭菌,承受10,000 x g的离心力。


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3744 Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Flat Cap, Assorted Colors   500 / Pk     1000 / Cs     Corning®   €132.68 per case
3745 Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Flat Cap, Clear   500 / Pk     1000 / Cs     Corning®   €132.68 per case
3746 Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Assorted Colors   500 / Pk     1000 / Cs     Corning®   132,68 € per case
3747 Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Clear   500 / Pk     1000 / Cs     Corning®   988,47 kr. per case
3749 Corning® Thermowell® GOLD 0.5 mL Polypropylene PCR Tubes with Flat Cap, Assorted Colors   500 / Pk     1000 / Cs     Corning®   N/A per case
3750 Corning® Thermowell® GOLD 0.5 mL聚丙烯PCR管,带平盖,透明 N/A per case
6530 Corning® 0.5 mL聚丙烯PCR管,带栓接式平盖 N/A per case
6531 Corning® 0.2 mL Polypropylene PCR Tubes with Attached Dome Cap   96 / Pk     960 / Cs     Corning®   €192.12 per case
6571 Corning® 0.2 mL聚丙烯PCR管,带栓接式平盖 N/A per case