Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well PCR Microplate Compatible with Roche Light Cycler 480 with Sealing Films, White, Nonsterile
Product NumberPCR-384-LC480-W
Axygen® 384 well PCR microplate, white, is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Includes Ultra Clear sealing film and printed alphanumeric grid for ease of well identification.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Includes Sealing Film
€608.94 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | PCR-384-LC480-W |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 384-well |
| Plate Feature | Full skirt |
| Well Shape | Round |
| Well Volume | 55 µL |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08226000
- Quality Certificate - Lot No.02726000
- Quality Certificate - Lot No.00926000
- Quality Certificate - Lot No.35325000
- Quality Certificate - Lot No.31625000
- Quality Certificate - Lot No.30725000
- Quality Certificate - Lot No.20625000
- Quality Certificate - Lot No.17025000
- Quality Certificate - Lot No.14325000
- Quality Certificate - Lot No.09725000
- Quality Certificate - Lot No.07125000