text.skipToContent text.skipToNavigation

Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Full Skirt, Clear, Nonsterile

Product NumberPCR-96-FS-C-PBC

E-mail


Axygen® 96 well full skirt bar coded PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with 8/12 strip caps, Axymat or sealing film. Bar code on the long side of the plate between well H1-H12.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • Suitable for 0.1mL thermal cycler blocks
  • 96-well Full Skirt PCR plate
  • Single notch corner
  • Robotic friendly full skirt design
  • Application/Compatibility: Standard thermal cycling, Automation Friendly



€321.54 per case

Out of Stock

Details
Product Number   PCR-96-FS-C-PBC
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Well Volume   200 µL  
Specifications Documents