text.skipToContent text.skipToNavigation

Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480, Includes Sealing Film, White, Nonsterile

Product NumberPCR-96-LC480-W

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Axygen® 96 well PCR microplate is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Includes Ultra Clear sealing film and printed alphanumeric grid for ease of well identification.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • Includes Sealing Films


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€412.29 per case

Details
Product Number   PCR-96-LC480-W
パック入数   10 / パック  
ケース入数   50 / ケース  
ブランド   Axygen®  
プレートフォーマット   96 ウェル  
プレート外観   ハーフスカート  
ウェル形状   ラウンド  
ウェル容量   100 µL  
フタ付き   No  
アプリケーション   診断研究  
Specifications Documents