text.skipToContent text.skipToNavigation

Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, Clear, Nonsterile

Product NumberPCR-96-LP-AB-C

E-mail

Axygen® 96 well low profile PCR microplate is designed to fit ABI Real Time PCR thermal cyclers and sequencers. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • 96-Well Semi-Skirted Low Profile PCR Plate
  • Optimized for Fast PCR
  • Designed for ABI Thermal Cyclers
  • Application/Compatibility: ABI Fast PCR 7500, 7900 9800, Veriti and StepOne

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€830.42 per case

Less than 10 in Stock

Details
Product Number   PCR-96-LP-AB-C
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Low profile  
Well Shape   Round  
Well Volume   100 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents