Corning® Thermowell® GOLD 96-well Clear Polypropylene PCR Microplate, Elevated Skirt, Nonsterile
Product Number3754
- These 96 well PCR microplates with elevated skirts feature a rigid construction that is ideal for automation
- Clear medical grade polypropylene is suitable for RT-PCR
- Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
- 100% tested for well integrity and DNase- and RNase-free
- Nonsterile, without lids
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€467.19 per case
Added to Your Shopping Cart
Details
| Product Number | 3754 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Elevated skirt |
| Well Shape | Round |
| Well Volume | 200 µL |
| Lids Included | No |
Specifications Documents