text.skipToContent text.skipToNavigation

Corning® Thermowell® Gold 96-well Polypropylene PCR Microplates

E-mail

Corning Thermowell GOLD 96-well PCR microplates are offered in four formats to ensure maximum flexibility and a perfect match for your applications. The original Thermowell 96-well PCR microplates are universal fit and can be cut into 3 x 8 well segments.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3752 Corning® Thermowell® GOLD 96-well Clear Polypropylene PCR Microplate, Full Skirt, Nonsterile   10 / Pk     50 / Cs     Corning®   €467.19 per case
3753 Corning® Thermowell® GOLD 96-well Clear Polypropylene PCR Microplate, Half Skirt, Nonsterile   10 / Pk     50 / Cs     Corning®   ₹81,925.56 per case
3754 Corning® Thermowell® GOLD 96-well Clear Polypropylene PCR Microplate, Elevated Skirt, Nonsterile   10 / Pk     50 / Cs     Corning®   ₹80,989.20 per case
6551 Corning® Thermowell® 96-well Polypropylene PCR Microplate, Natural, Nonsterile   25 / Pk     25 / Cs     Corning®   ₹9,685.44 per case