Corning® BioCoat® Collagen I 22 mm Round #1 German Glass Coverslip, Bulk Packed, 60/Case
产品编号354089
Corning® BioCoat™ 22mm #1 German Glass coverslip with a uniform application of rat tail collagen. Bulk packed, 60/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
缺货
详情
| 产品编号 | 354089 |
| Qty./Pk | 60 / Pk |
| Qty./Cs | 60 / Cs |
| Brand | Corning® |
| Size | 22 mm |
| Storage | 2° - 8°C |
| Surface Coating | Collagen I |
产品规格文件
可用的证书
- 质量证书 – 批号 03026001
- 质量证书 – 批号 32624001
- 质量证书 – 批号 15923003
- 质量证书 – 批号 9347001
- 质量证书 – 批号 9119009
- 质量证书 – 批号 8334001
- 质量证书 – 批号 7317003
- 质量证书 – 批号 7025219
- 质量证书 – 批号 6139002
- 质量证书 – 批号 5222001
- 质量证书 – 批号 4328002
- 质量证书 – 批号 4265005
- 质量证书 – 批号 3364001
- 质量证书 – 批号 3082004
- 质量证书 – 批号 2143007
- 质量证书 – 批号 1102002
- 质量证书 – 批号 1046004