Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Cell Scraper with 25cm Handle and 1.8cm Blade, Sterile, Individually Packaged, 100/Case
Product Number353086
This Falcon® Cell Scraper is used with dishes and 75cm² flasks. Improved designs to both the 25cm handle and 1.8cm blade offer easier and superior scraping ability. Sterile, individually packaged, 100/case
- The improved Falcon Cell Scrapers have been thoughtfully designed to provide maximum accessibility to the growth surfaces in a variety of culture vessels
- Cross-ribbed polystyrene handle provides greater rigidity to ensure better control while scraping cells
- Flexibility of the joint between the blade and handle improves ease of access into the neck of a flask or roller bottle
- Highly compliant thermoplastic elastomer (TPE) blade pivots to provide multiple angles to remove cells from the entire growth surface
- Available in four sizes—choose the blade and handle length to best accommodate your needs
- Supplied individually in peel-open, medical-style packaging for sterile presentation
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 353086 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33725005
- Quality Certificate - Lot No.33625009
- Quality Certificate - Lot No.27325002
- Quality Certificate - Lot No.27225004
- Quality Certificate - Lot No.27125001
- Quality Certificate - Lot No.20425001
- Quality Certificate - Lot No.20325001
- Quality Certificate - Lot No.20225001
- Quality Certificate - Lot No.07225003
- Quality Certificate - Lot No.07225002
- Quality Certificate - Lot No.07225001
- Quality Certificate - Lot No.01525289
- Quality Certificate - Lot No.01525284
- Quality Certificate - Lot No.01525282
- Quality Certificate - Lot No.35824002
- Quality Certificate - Lot No.35824001
- Quality Certificate - Lot No.26124011
- Quality Certificate - Lot No.25524005
- Quality Certificate - Lot No.17824057
- Quality Certificate - Lot No.17824040
- Quality Certificate - Lot No.13724050
- Quality Certificate - Lot No.08624041
- Quality Certificate - Lot No.03124046
- Quality Certificate - Lot No.27423009
- Quality Certificate - Lot No.27123031
- Quality Certificate - Lot No.29722044
- Quality Certificate - Lot No.29322017
- Quality Certificate - Lot No.29322016
- Quality Certificate - Lot No.29122020
- Quality Certificate - Lot No.29022029