text.skipToContent text.skipToNavigation

Corning® 70µm Cell Strainer, White, Sterile, Individually Packaged, 50/Case

Product Number431751

E-mail

Corning® 70µm Cell Strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case

Features

  • Strong nylon mesh with 70- micron pores for optimal performance in a variety of applications
  • Evenly spaced mesh pores providing consistent and reliable results
  • Conveniently accessible in individual packaging
  • Extended lip on strainer enables aseptic handling with forceps
  • Molded color-coded polypropylene frame with tab enables easy handling and identification
  • Fits all major brands of 50mL Conical Tube
  • Disposable, easy-to-use, inexpensive, maintains sample integrity
  • Sterilized by gamma irradiation, noncytotoxic

Application

  • Faster, easier alternative to gauze filtration
  • Ideal for preparation of flow cytometry samples, including:
    • Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
    • Stem cells, tissue-derived cells, and cancer cells
    • Preparation of specimens for primary cell cultures and immunogens
    • Preparation of freezing stocks
    • Filtering agglutinative proteins produced in inactivation serum


€105.33 per case

In Stock

You might also be interested in
50 mL 遠沈管
Corning 自立型50 mL 遠沈管
Details
Product Number   431751
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Sterile   Yes  
Specifications Documents