text.skipToContent text.skipToNavigation

Corning® BioCoat® Matrigel® Matrix Thin-Layer 60 mm Culture Dishes, 5/Pack, 20/Case

Product Number354601

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354607.



Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 3 months from date of shipment

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€276.73 per case

Out of Stock

Details
Product Number   354601
Qty./Pk   5 / Pk  
Qty./Cs   20 / Cs  
Brand   Corning®  
Cell Growth Area   21.3 cm²  
Storage   2° - 8°C  
Surface Coating   Matrigel Matrix  
Specifications Documents