Corning® BioCoat® Collagen IV 100 mm TC-treated Culture Dishes, 5/Pack, 10/Case
产品编号354453
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354233.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
缺货
详情
| 产品编号 | 354453 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Cell Growth Area | 58.1 cm² |
| Storage | 2° - 8°C |
| Surface Coating | Collagen IV |
产品规格文件
可用的证书
- 质量证书 – 批号 08226002
- 质量证书 – 批号 36325001
- 质量证书 – 批号 32125001
- 质量证书 – 批号 00625002
- 质量证书 – 批号 03224005
- 质量证书 – 批号 28223002
- 质量证书 – 批号 9364274
- 质量证书 – 批号 9322005
- 质量证书 – 批号 8362741
- 质量证书 – 批号 8048317
- 质量证书 – 批号 7261001
- 质量证书 – 批号 7227002
- 质量证书 – 批号 7142005
- 质量证书 – 批号 7074001
- 质量证书 – 批号 6228005
- 质量证书 – 批号 6187009
- 质量证书 – 批号 6074301
- 质量证书 – 批号 5117008
- 质量证书 – 批号 5093301
- 质量证书 – 批号 5023301
- 质量证书 – 批号 4139003
- 质量证书 – 批号 4048006
- 质量证书 – 批号 1165008
- 质量证书 – 批号 0090013