Corning® BioCoat® Laminin 60 mm TC-treated Culture Dishes, 5/Pack, 20/Case
Product Number354405
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€261.57 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 354405 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cell Growth Area | 21.3 cm² |
| Storage | 2° - 8°C |
| Surface Coating | Laminin |
Specifications Documents