Product Number | 354784 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Storage | Room Temperature |
Surface Coating | Carboxyl |

Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Carboxyl 100 mm Dish, 10/Pack, 10/Case
Product Number354784

Learn More

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354721.
Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.
Features
- Optimal Performance Surface technology enhances attachment, proliferation, and recovery post-thaw for a variety of cells with poor attachment properties – mainly primary cells, transfected cells, and fastidious cell lines in serum-free or serum-reduced conditions.
- Lot-to-Lot Consistency Both surfaces are highly consistent from lot-to-lot. They are quality control tested using an appropriate cell line.
- Delivering Choice Surface chemistries are available on a variety of cultureware for preparative cell culture and drug discovery assays.
Specification
- Store at room temperature - No special storage or handling required
- Stable for at least 18 months from date of manufacture
- Quality control tested using an appropriate cell line
- Sterilized to SAL 10⁻⁶ by gamma irradiation
- Noncytotoxic and nonpyrogenic
- Cultureware material is polystyrene suitable for cell culture

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€49.68 per case
Out of Stock