3L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-3L

- 3L capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
1 353,05 € per case
Added to Your Shopping Cart
Details
Product Number | 4500-3L |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Corning® |
最大工作容积 | 3 L |
侧臂开口 | 2 |
侧臂式样 | 45° |
侧臂盖直径 | 45 mm (近似值) |
盖式样 | 螺旋盖 |
盖材料 | 聚丙烯 |
盖颜色 | 橙色 |
螺纹光洁度 | 45 |
直径 | 186 mm (近似值) |
侧臂内径 | 29 mm (近似值) |
无菌 | 否 |
特性 | 可重复使用 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19825002
- Quality Certificate - Lot No.10425002
- Quality Certificate - Lot No.07725002
- Quality Certificate - Lot No.04325002
- Quality Certificate - Lot No.00825002
- Quality Certificate - Lot No.34524002
- Quality Certificate - Lot No.31124002
- Quality Certificate - Lot No.29624002
- Quality Certificate - Lot No.28224002
- Quality Certificate - Lot No.26224002
- Quality Certificate - Lot No.25424002
- Quality Certificate - Lot No.24124002
- Quality Certificate - Lot No.21924002
- Quality Certificate - Lot No.21424002
- Quality Certificate - Lot No.20024002
- Quality Certificate - Lot No.19124002
- Quality Certificate - Lot No.16324002
- Quality Certificate - Lot No.12824002
- Quality Certificate - Lot No.12124002
- Quality Certificate - Lot No.07924002
- Quality Certificate - Lot No.34123002
- Quality Certificate - Lot No.33323002
- Quality Certificate - Lot No.31823002
- Quality Certificate - Lot No.31123002
- Quality Certificate - Lot No.28423002
- Quality Certificate - Lot No.22723002
- Quality Certificate - Lot No.22223002
- Quality Certificate - Lot No.12123002
- Quality Certificate - Lot No.08123002
- Quality Certificate - Lot No.04523002