Corning® Primaria™ 6-well Cell Clear Flat Bottom Surface-Modified Multiwell Culture Plate, with Lid, Sterile,50/Case
产品编号353846
Corning® Primaria™ 6-well Clear Multiwell Plate is comprised of clear surface-modified polystyrene for enhanced cell culture. Flat bottom, with low evaporation lid, individually wrapped, sterile, 50/case
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Corning® Primaria™ surface treatment
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 2.5-3 mL
- Working volume of Trypsin is 0.2-0.3 mL (Your lab protocol may call for another proteolytic enzyme.)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 353846 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Cell Growth Area | 9.6 cm² |
| Surface Treatment | Corning Primaria |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 9260007
- 质量证书 – 批号 9111006
- 质量证书 – 批号 8290016
- 质量证书 – 批号 8225018
- 质量证书 – 批号 8079009
- 质量证书 – 批号 7288022
- 质量证书 – 批号 6290052
- 质量证书 – 批号 6283037
- 质量证书 – 批号 6269033
- 质量证书 – 批号 6255060
- 质量证书 – 批号 6068858
- 质量证书 – 批号 6052098
- 质量证书 – 批号 6045113
- 质量证书 – 批号 5291062
- 质量证书 – 批号 5060043
- 质量证书 – 批号 5019932
- 质量证书 – 批号 4285047
- 质量证书 – 批号 4173009
- 质量证书 – 批号 4152040
- 质量证书 – 批号 4054007
- 质量证书 – 批号 3296691
- 质量证书 – 批号 3292009
- 质量证书 – 批号 3269538
- 质量证书 – 批号 2345013
- 质量证书 – 批号 2341013
- 质量证书 – 批号 1324005
- 质量证书 – 批号 1323006
- 质量证书 – 批号 0167025
- 质量证书 – 批号 0167024
- 质量证书 – 批号 0087002