Corning® 50 mL Tube Top Vacuum Filter System, 0.22 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case
产品编号430320
- Minimizes unnecessary transfers by filtering directly into 50 mL centrifuge tube.
- Includes two centrifuge tube stands with each case.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Polypropylene centrifuge tube is supplied with an individually wrapped cap for storage.
- Individually packaged, sterile, nonpyrogenic.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 430320 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Filter Style | Vacuum tube top |
| Funnel Capacity | 150 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 13.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Tube Capacity | 50 mL |
| Neck Diameter | 45 mm |
产品规格文件
可用的证书
- 质量证书 – 批号 15426001
- 质量证书 – 批号 32925010
- 质量证书 – 批号 32925009
- 质量证书 – 批号 32925008
- 质量证书 – 批号 27225007
- 质量证书 – 批号 22825006
- 质量证书 – 批号 19225005
- 质量证书 – 批号 17325004
- 质量证书 – 批号 13325003
- 质量证书 – 批号 09825002
- 质量证书 – 批号 07625001
- 质量证书 – 批号 27524009
- 质量证书 – 批号 27424008
- 质量证书 – 批号 27324006
- 质量证书 – 批号 23924005
- 质量证书 – 批号 16824004
- 质量证书 – 批号 16824003
- 质量证书 – 批号 16724002
- 质量证书 – 批号 05124002
- 质量证书 – 批号 00924001
- 质量证书 – 批号 31423008
- 质量证书 – 批号 31323007
- 质量证书 – 批号 31323006
- 质量证书 – 批号 31223005
- 质量证书 – 批号 17223004
- 质量证书 – 批号 06723003
- 质量证书 – 批号 05723002
- 质量证书 – 批号 03423001
- 质量证书 – 批号 34222009
- 质量证书 – 批号 31622008