Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 19.6cm² CA Membrane, Sterile, 12/Case
产品编号430768
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 250 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 430768 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 250 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 250 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.45 µm |
| Membrane Area | 19.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
产品规格文件
可用的证书
- 质量证书 – 批号 19726500
- 质量证书 – 批号 31425004
- 质量证书 – 批号 21025003
- 质量证书 – 批号 12125002
- 质量证书 – 批号 01825001
- 质量证书 – 批号 35024007
- 质量证书 – 批号 32124006
- 质量证书 – 批号 29324005
- 质量证书 – 批号 22824004
- 质量证书 – 批号 18024003
- 质量证书 – 批号 12124002
- 质量证书 – 批号 06724001
- 质量证书 – 批号 29423001
- 质量证书 – 批号 25222005
- 质量证书 – 批号 36221004
- 质量证书 – 批号 35621003
- 质量证书 – 批号 16821002
- 质量证书 – 批号 04621001
- 质量证书 – 批号 21020002
- 质量证书 – 批号 10520001
- 质量证书 – 批号 30919003
- 质量证书 – 批号 19019002
- 质量证书 – 批号 14319001
- 质量证书 – 批号 33718005
- 质量证书 – 批号 31218004
- 质量证书 – 批号 24118003
- 质量证书 – 批号 13118002
- 质量证书 – 批号 03718001
- 质量证书 – 批号 34617005
- 质量证书 – 批号 28217004