Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case
产品编号431154
(This is the suggested replacement for 430944)
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 150 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
库存少于 10
详情
| 产品编号 | 431154 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 150 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 150 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 13.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
产品规格文件
可用的证书
- 质量证书 – 批号 31125006
- 质量证书 – 批号 27425005
- 质量证书 – 批号 19825004
- 质量证书 – 批号 10325003
- 质量证书 – 批号 05825002
- 质量证书 – 批号 00225001
- 质量证书 – 批号 32124006
- 质量证书 – 批号 26824005
- 质量证书 – 批号 16624004
- 质量证书 – 批号 13124003
- 质量证书 – 批号 05724002
- 质量证书 – 批号 05524001
- 质量证书 – 批号 31423003
- 质量证书 – 批号 27823002
- 质量证书 – 批号 20023001
- 质量证书 – 批号 34221003
- 质量证书 – 批号 34121002
- 质量证书 – 批号 32821001
- 质量证书 – 批号 09420002
- 质量证书 – 批号 05620001
- 质量证书 – 批号 30219006
- 质量证书 – 批号 26119005
- 质量证书 – 批号 19919004
- 质量证书 – 批号 13719003
- 质量证书 – 批号 09319002
- 质量证书 – 批号 01419001
- 质量证书 – 批号 30318006
- 质量证书 – 批号 25018005
- 质量证书 – 批号 13518004
- 质量证书 – 批号 07418003