Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case
Product Number431206
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 1000 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€329.97 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431206 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 1000 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 500 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.45 µm |
| Membrane Area | 54.5 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25825001
- Quality Certificate - Lot No.35624004
- Quality Certificate - Lot No.27724003
- Quality Certificate - Lot No.21224002
- Quality Certificate - Lot No.03924001
- Quality Certificate - Lot No.29023001
- Quality Certificate - Lot No.22722001
- Quality Certificate - Lot No.24221002
- Quality Certificate - Lot No.02821001
- Quality Certificate - Lot No.20420003
- Quality Certificate - Lot No.33019002
- Quality Certificate - Lot No.08819001
- Quality Certificate - Lot No.23318001
- Quality Certificate - Lot No.31017001
- Quality Certificate - Lot No.31516002
- Quality Certificate - Lot No.00616001
- Quality Certificate - Lot No.19015003
- Quality Certificate - Lot No.30314002
- Quality Certificate - Lot No.12014001
- Quality Certificate - Lot No.24013001
- Quality Certificate - Lot No.35612002
- Quality Certificate - Lot No.10312001
- Quality Certificate - Lot No.21311001
- Quality Certificate - Lot No.34410002
- Quality Certificate - Lot No.09110001
- Quality Certificate - Lot No.06109001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32308501
- Quality Certificate - Lot No.28204003
- Quality Certificate - Lot No.28103002