Corning® 250 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm MLL/FLL Filter, MLL
产品编号11655
Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male Luer Lock. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polystyrene
- Sterilized to SAL 10⁻⁶
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 11655 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Top Style | Threaded |
| Cap Material | High density polyethylene |
| Cap Diameter | 45 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Tubing Connection | Male Luer lock |
产品规格文件
可用的证书
- 质量证书 – 批号 21526064
- 质量证书 – 批号 11326052
- 质量证书 – 批号 05826007
- 质量证书 – 批号 04226001
- 质量证书 – 批号 32425028
- 质量证书 – 批号 26825029
- 质量证书 – 批号 22425046
- 质量证书 – 批号 15925011
- 质量证书 – 批号 06325054
- 质量证书 – 批号 05825033
- 质量证书 – 批号 02325010
- 质量证书 – 批号 29924048
- 质量证书 – 批号 27424032
- 质量证书 – 批号 19524004
- 质量证书 – 批号 18424033
- 质量证书 – 批号 15724037
- 质量证书 – 批号 01624025
- 质量证书 – 批号 25423047
- 质量证书 – 批号 22823008
- 质量证书 – 批号 13023040
- 质量证书 – 批号 10323042
- 质量证书 – 批号 00523043
- 质量证书 – 批号 34822003
- 质量证书 – 批号 25722007
- 质量证书 – 批号 06922007
- 质量证书 – 批号 04522038
- 质量证书 – 批号 30121002
- 质量证书 – 批号 10421012
- 质量证书 – 批号 03221008
- 质量证书 – 批号 02621037