text.skipToContent text.skipToNavigation

Disposable 48 mm Aseptic Transfer Cap for 2L Plastic Erlenmeyer Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile

Product Number431446

E-mail

These Corning® Erlenmeyer Flask Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the 2L Corning® Polycarbonate Erlenmeyer flasks. These aseptic transfer caps can also be used on Corning 850 and 1700cm² plastic disposable roller bottles.

  • The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
  • The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/8 inch ID (3.2mm), 1/4 inch (6.4mm) OD chemically resistant, heat sealable flexible tubing, ending in a male Luer lock (MLL) closed with a female Luer sealing cap.


€819.08 per case

Out of Stock

Details
Product Number   431446
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Cap Diameter   48 mm  
Cap Color   Orange  
Color   Orange  
Sterile   Yes  
Specifications Documents