Corning® 500 mL Polycarbonate Erlenmeyer Flask with 1/8 Dip Tube, Male Luer Lock, Sterile, 1/bag, 2/case
产品编号11425
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning closed system Erlenmeyer flasks will enhance the productivity of your shaker culture operations when adding or removing medium and cells. Flask is made from optically clear polycarbonate and is preassembled with an aseptic transfer cap. Unit is sterilized by gamma radiation.
Flask:
- Polycarbonate construction: USP Class VI material
- Molded-in graduations for accuracy (+/-5%)
Aseptic Transfer Cap:
- Chemically resistant, heat-sealable, heat-sealable, flexible tubing, 1/8” ID, 1/4” OD
- Male Luer Lok Disconnect
- 36” tubing length, with connector
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 11425 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Cap Style | Aseptic transfer caps |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Feature | Disposable |
| Capacity | 500 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
产品规格文件
可用的证书
- 质量证书 – 批号 16326038
- 质量证书 – 批号 34325009
- 质量证书 – 批号 32525002
- 质量证书 – 批号 05625046
- 质量证书 – 批号 03525023
- 质量证书 – 批号 02825030
- 质量证书 – 批号 33024030
- 质量证书 – 批号 30924036
- 质量证书 – 批号 29924033
- 质量证书 – 批号 21324055
- 质量证书 – 批号 18524011
- 质量证书 – 批号 05424020
- 质量证书 – 批号 34823034
- 质量证书 – 批号 18023016
- 质量证书 – 批号 15723056
- 质量证书 – 批号 13723035
- 质量证书 – 批号 09423043
- 质量证书 – 批号 05323015
- 质量证书 – 批号 03823024
- 质量证书 – 批号 00523041
- 质量证书 – 批号 34022008
- 质量证书 – 批号 31322028
- 质量证书 – 批号 29922005
- 质量证书 – 批号 26522006
- 质量证书 – 批号 22122023
- 质量证书 – 批号 04522036
- 质量证书 – 批号 25821005
- 质量证书 – 批号 24321031
- 质量证书 – 批号 15321006
- 质量证书 – 批号 08421033