text.skipToContent text.skipToNavigation

5L Baffled Bottom Erlenmeyer Flask with Disposable 100 mm Aseptic Transfer Cap, 0.2 µm Vent, Male MPC, Sterile

产品编号11502

电子邮件

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


The Corning 5L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are sterile and ready-to-use, ideal for shaker culture applications, and storage. Closed cell culture systems help reduce the risk of adventitious contamination during drug development and manufacturing. Corning offers closed systems accessories with vessels to help transfer liquid aseptically. The internal end is a rigid polypropylene dip tube designed to reach the bottom of the flask. The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PTFE membrane and a barbed fitting. The liquid transfer port uses a 1/4" ID (3/8" OD) chemically resistant, heat sealable flexible tubing on the external side of the cap ending in a male plastic coupler (MPC) male disconnect with a sealing cap.

  • Available with baffled bottom
  • Molded-in graduations for accuracy
  • Animal component free vessels
  • Large vent cap for continuous gas exchange while preventing leakage
  • Highest Sterility Assurance Level (SAL) of 10⁻⁶
  • Nonpyrogenic
  • BSE/TSE compliant accessories
  • BSE/TSE compliant accessories
  • Customizable solutions

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


缺货

详情
产品编号   11502
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Screw cap, vented  
Cap Diameter   100 mm  
Cap Material   Polypropylene  
Cap Color   Orange  
Sterile   Yes  
Feature   Disposable  
Capacity   5000 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Yes  
产品规格文件