Corning® 1L Polycarbonate Erlenmeyer Flask with 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
Product Number431516
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
€680.70 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431516 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Neck O.D. | 43 |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 1000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14426002
- Quality Certificate - Lot No.03026001
- Quality Certificate - Lot No.32125003
- Quality Certificate - Lot No.31125002
- Quality Certificate - Lot No.18425001
- Quality Certificate - Lot No.22624001
- Quality Certificate - Lot No.19922005
- Quality Certificate - Lot No.16122004
- Quality Certificate - Lot No.15322003
- Quality Certificate - Lot No.14422002
- Quality Certificate - Lot No.14422001
- Quality Certificate - Lot No.11121002
- Quality Certificate - Lot No.04321001
- Quality Certificate - Lot No.16920001
- Quality Certificate - Lot No.35419003
- Quality Certificate - Lot No.32619002
- Quality Certificate - Lot No.05819001
- Quality Certificate - Lot No.23518002
- Quality Certificate - Lot No.05018001
- Quality Certificate - Lot No.31216003
- Quality Certificate - Lot No.29316002
- Quality Certificate - Lot No.02516001
- Quality Certificate - Lot No.32915001
- Quality Certificate - Lot No.02513001
- Quality Certificate - Lot No.11111001
- Quality Certificate - Lot No.Generic