Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collection Container 2L, EVA Film
Product Number91-200-02
This 2L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
- Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
- Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
- Port 3: Female Luer with 3/16" barb, swabbable valve, cap
Corning media certificates are available on our Resource Library.
€1,187.70 per case
Out of Stock
| Product Number | 91-200-02 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 15 / Cs |
| Brand | Corning® |
- Quality Certificate - Lot No.9AZ6B-0000
- Quality Certificate - Lot No.9AZ5G-0000
- Quality Certificate - Lot No.9AZ5D-0000
- Quality Certificate - Lot No.9ALU5-0000
- Quality Certificate - Lot No.9AL51-0000
- Quality Certificate - Lot No.9AHC7-0000
- Quality Certificate - Lot No.9ADV1-0000
- Quality Certificate - Lot No.9ACS6-0000
- Quality Certificate - Lot No.9A6YD-0000
- Quality Certificate - Lot No.9A6L4-0000
- Quality Certificate - Lot No.9A5D5-0000
- Quality Certificate - Lot No.9A3DN-0000
- Quality Certificate - Lot No.9A39J-0000
- Quality Certificate - Lot No.9A0UG-0000
- Quality Certificate - Lot No.99W5Z-0000
- Quality Certificate - Lot No.99U55-0000
- Quality Certificate - Lot No.99SHW-0000
- Quality Certificate - Lot No.99NNY-0000
- Quality Certificate - Lot No.99MFL-0000
- Quality Certificate - Lot No.99E01-0000
- Quality Certificate - Lot No.99B0M-0000
- Quality Certificate - Lot No.99A4D-0000
- Quality Certificate - Lot No.99647-0000
- Quality Certificate - Lot No.994Z5-0000
- Quality Certificate - Lot No.994JQ-0000
- Quality Certificate - Lot No.98N4G-0000
- Quality Certificate - Lot No.98M09-0000
- Quality Certificate - Lot No.98G9Y-0000
- Quality Certificate - Lot No.98F8J-0000
- Quality Certificate - Lot No.98D7Q_0000