Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Tank Liner 130L
Product Number91-300-20
This 130L tank liner is designed to eliminate cross contamination and the need to clean and validate tanks, while extending reusable tank life. Each bag is irradiated and individually packed to ensure sterility. It is ideal for biopharmaceutical applications.
Corning's portfolio of irradiated tank liners are designed to fit cylindrical tanks. Tank liners are manufactured with low-density polyethylene (ULDPE) and are available in a range of sizes.
Features and Benefits
- Gamma irradiated, individually packaged
- Free of animal-derived components
- Eliminate costs associated with the cleaning and validation of tanks
- Decrease labor costs and increase turnaround time
- Eliminate the risks associated with cross contamination
- Help extend the life of reusable tanks, resulting in lower capital expenditures
- Wide variety of sizes available
Corning media certificates are available on our Resource Library.
€2,486.60 per case
Out of Stock
| Product Number | 91-300-20 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
- Quality Certificate - Lot No.9AND3-0000
- Quality Certificate - Lot No.9ANBR-0000
- Quality Certificate - Lot No.9ANBQ-0000
- Quality Certificate - Lot No.9ANBP-0000
- Quality Certificate - Lot No.9ADZF-0000
- Quality Certificate - Lot No.9ADUW-0000
- Quality Certificate - Lot No.9AB9F-0000
- Quality Certificate - Lot No.9A8SS-0000
- Quality Certificate - Lot No.9A6YA-0000
- Quality Certificate - Lot No.9A6WF-0000
- Quality Certificate - Lot No.9A69J-0000
- Quality Certificate - Lot No.99WUW-0000
- Quality Certificate - Lot No.99WGC-0000
- Quality Certificate - Lot No.99W5Y-0000
- Quality Certificate - Lot No.99VUC-0000
- Quality Certificate - Lot No.99V9R-0000
- Quality Certificate - Lot No.99SQH-0000
- Quality Certificate - Lot No.99E0L-0000
- Quality Certificate - Lot No.998HY-0000
- Quality Certificate - Lot No.998AM-0000
- Quality Certificate - Lot No.9976H-0000
- Quality Certificate - Lot No.9964A-0000
- Quality Certificate - Lot No.99646-0000
- Quality Certificate - Lot No.993YP-0000
- Quality Certificate - Lot No.992JX-0000
- Quality Certificate - Lot No.990RB-0000
- Quality Certificate - Lot No.98YWY-0000
- Quality Certificate - Lot No.98X7Z-0000
- Quality Certificate - Lot No.989HE_0000
- Quality Certificate - Lot No.981R3-0000