Corning® Rocker Cell Culture Bag, 50L
Product Number91-200-81

Our Rocker Cell Culture Bag, irradiated, features ethylene vinyl alcohol copolymer/low-density polyethylene 9101 film for use with commercial rocking-motion bioreactor chambers. The 9101 film is clear, multi-layered single web film with a co-polymer contact surface. Corning offers this single-use cell culture bag in 2L-50L configurations. The Rocker Cell Culture Bag features bag ports with a 1/4” barb connected to a pall filter and check valve with small slide clamps. The bag ports with a 1/8” barb are connected to the male MPC plug and male Luer plug with female MPC and female Luer arrangements. The male Luer plug (without a stem) and swabable valve are connected to the remaining bag port with a 1/8” barb. The rocking-motion of the bioreactor platform creates effective, non-invasive mixing of the cell culture/media with efficient gas transfer. Rocking-motion prevents cells from settling at the bottom of the Rocker Cell Culture Bag while generating large amounts of recombinant protein in both mammalian and insect cell lines. The closed-system eliminates the risk of cross-contamination. The stability bars located on each side allow commercially available bioreactors to accommodate the cell culture bag. This single-use cell culture bag is ideal for basic research to large-scale biopharmaceutical manufacturing applications.
- P1: Check valve with 1/4" barb PVDF 8004022 filter 2" length 3/16" I.D. x 3/8" O.D. PCMGS tube
- P2: PVDF 8004022 filter 2" length 3/16" I.D. x 3/8" O.D. PCMGS tube
- P3: Female MPC connector with 1/4" barb Male MPC plug 40" length 1/4" I.D. x 7/16" O.D. chemically resistant, heat sealable flexible tubing
- P4: Female Luer with 1/4" barb Male Luer plug 40" length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing
- P5: Female Luer with 1/4" barb Swabbable valve Male Luer plug without stem
- Film Type: EVOH/ULDPE
Corning media certificates are available on our Resource Library.
Out of Stock
Product Number | 91-200-81 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Bag Style | Rocker cell culture |
- Quality Certificate - Lot No.99FSZ-0000
- Quality Certificate - Lot No.99E0E-0000
- Quality Certificate - Lot No.99BCY-0000
- Quality Certificate - Lot No.9997D-0000
- Quality Certificate - Lot No.9950A-0000
- Quality Certificate - Lot No.98ZHJ-0000
- Quality Certificate - Lot No.98W3C-0000
- Quality Certificate - Lot No.98U5Q-0000
- Quality Certificate - Lot No.98N9C-0000
- Quality Certificate - Lot No.98MJ9-0000
- Quality Certificate - Lot No.989US-0000
- Quality Certificate - Lot No.980M4-0000
- Quality Certificate - Lot No.97YDZ_0000
- Quality Certificate - Lot No.97L2U-0000
- Quality Certificate - Lot No.97FCJ-0000
- Quality Certificate - Lot No.95706-0000
- Quality Certificate - Lot No.91900-0000
- Quality Certificate - Lot No.79061-0000
- Quality Certificate - Lot No.77324-0000
- Quality Certificate - Lot No.68264-0000
- Quality Certificate - Lot No.67442-0000
- Quality Certificate - Lot No.64918-0000
- Quality Certificate - Lot No.64445-0000