Corning® Single-use Trypsin Bag for HYPERStack vessel, 5L
Product Number91-200-75
These single-use bags can be connected to tubing via tube welding or by using the pre-assembled multipurpose connectors. They can be used to add media, trypsin, or quenching substrates to complete cell culture in an entirely closed solution.
Film type: ULDPE
Corning media certificates are available on our Resource Library.
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 91-200-75 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Bag Style | Single-use |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9ALKC-0000
- Quality Certificate - Lot No.9ALA3-0000
- Quality Certificate - Lot No.9AL9V-0000
- Quality Certificate - Lot No.9AAKX-0000
- Quality Certificate - Lot No.9A6WD-0000
- Quality Certificate - Lot No.9A5D1-0000
- Quality Certificate - Lot No.9A4S9-0000
- Quality Certificate - Lot No.99PCD-0000
- Quality Certificate - Lot No.99NG8-0000
- Quality Certificate - Lot No.99GMJ-0000
- Quality Certificate - Lot No.9950U-0000
- Quality Certificate - Lot No.989HB-0000
- Quality Certificate - Lot No.97QMH-0000
- Quality Certificate - Lot No.97KYS_0000
- Quality Certificate - Lot No.97K3A-0000
- Quality Certificate - Lot No.97GLE-0000
- Quality Certificate - Lot No.97G6L-0000
- Quality Certificate - Lot No.97F3P-0000
- Quality Certificate - Lot No.79060-0000