Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Disposable Polyethylene Vent Cap for GL45 Plastic Spinner Flasks, Sterile
Product Number3567
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
These disposable high density polyethylene sterile vent caps contain a 0.2 µm pore hydrophobic PTFE membrane. They are designed to fit the Corning® 500 mL, 1L and 3L Disposable Spinner Flasks (Cat. Nos. 3153, 3561 and 3563) for culture applications requiring increased gas exchange. They also fit Corning disposable polystyrene and polycarbonate storage bottles and glass bottles with GL45 threads for applications requiring venting.
- Individually double bagged
- Features large knurls for ergonomic handling
- Sterilized (10⁻⁶ SAL) by gamma radiation; autoclaving is not recommended
€44.82 per case
Out of Stock
| Product Number | 3567 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Thread Finish | 45 |
- Quality Certificate - Lot No.11826001
- Quality Certificate - Lot No.26225006
- Quality Certificate - Lot No.17725005
- Quality Certificate - Lot No.10025004
- Quality Certificate - Lot No.07225003
- Quality Certificate - Lot No.03125002
- Quality Certificate - Lot No.01025001
- Quality Certificate - Lot No.29024009
- Quality Certificate - Lot No.28224008
- Quality Certificate - Lot No.28024007
- Quality Certificate - Lot No.17924006
- Quality Certificate - Lot No.17824005
- Quality Certificate - Lot No.17724004
- Quality Certificate - Lot No.06624003
- Quality Certificate - Lot No.06524002
- Quality Certificate - Lot No.01224001
- Quality Certificate - Lot No.29223006
- Quality Certificate - Lot No.28523005
- Quality Certificate - Lot No.22123004