text.skipToContent text.skipToNavigation

Corning® 125 mL Disposable Spinner Flask with 70 mm Top Cap and 2 Angled Sidearms, Sterile

Product Number3152

E-mail

Convenience

The Corning® disposable spinner flask system comes ready-to-use with paddle and integrated magnet, eliminating the need for time-consuming assembly or cleaning and reassembly.

Confidence

Molded from virgin polystyrene and gamma-irradiated, each spinner flask system assures a clean and sterile unit that is nonpyrogenic. No more concerns with detergent residues or contamination.

Compatibility

Made of USP Class VI and ISO 10993-18 polystyrene, the vessel is comparable to conventional glass spinner flasks for growth of suspension cell lines and any attachment-dependent cultures using microcarrier beads.

Performance

The paddle size and height is optimized for each vessel size. A unique integrated magnet provides a smooth, even rotation at required speeds on any laboratory slow speed stirrer. Heat build-up in the vessel is reduced by means of a specially designed flange that raises the vessel off the stir-plate surface. This flared base also provides extra stability and support.



€1,123.60 per case

In Stock

Details
Product Number   3152
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Maximum Working Volume   75 mL  
Sidearm Openings   2  
Sidearm Style   45°  
Sidearm Cap Diameter   32 mm (approx.)  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Cap Color   Orange  
Thread Finish   25  
Diameter   63.5 mm (approx.)  
Sidearm I.D.   18.8 mm (approx.)  
Sterile   Yes  
Feature   Disposable  
Specifications Documents