Corning® 500 mL Disposable Spinner Flask with Vent Cap and 2 Angled Sidearms, Sterile
Product Number3578
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Convenience
The Corning® disposable spinner flask system comes ready-to-use with paddle and integrated magnet, eliminating the need for time-consuming assembly or cleaning and reassembly.
Confidence
Molded from virgin polystyrene and gamma-irradiated, each spinner flask system assures a clean and sterile unit that is nonpyrogenic. No more concerns with detergent residues or contamination.
Compatibility
Made of USP Class VI and ISO 10993-18 polystyrene, the vessel is comparable to conventional glass spinner flasks for growth of suspension cell lines and any attachment-dependent cultures using microcarrier beads.
Performance
The paddle size and height is optimized for each vessel size. A unique integrated magnet provides a smooth, even rotation at required speeds on any laboratory slow speed stirrer. Heat build-up in the vessel is reduced by means of a specially designed flange that raises the vessel off the stir-plate surface. This flared base also provides extra stability and support.
Note: Optional solid caps (Cat.No. 3568) and aseptic transfer caps (Cat. No. 3565) are available.
€1,341.88 per case
Out of Stock
| Product Number | 3578 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 300 mL |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 54 mm (approx.) |
| Cap Style | Screw cap, vented |
| Cap Material | Polyethylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 87.3 mm (approx.) |
| Sidearm I.D. | 38.1 mm (approx.) |
| Sterile | Yes |
| Feature | Disposable |
- Quality Certificate - Lot No.11726001
- Quality Certificate - Lot No.10626001
- Quality Certificate - Lot No.30925001
- Quality Certificate - Lot No.28225001
- Quality Certificate - Lot No.14725001
- Quality Certificate - Lot No.12525001
- Quality Certificate - Lot No.09325001
- Quality Certificate - Lot No.29924001
- Quality Certificate - Lot No.28124001
- Quality Certificate - Lot No.23224001
- Quality Certificate - Lot No.24823001
- Quality Certificate - Lot No.34922001
- Quality Certificate - Lot No.21022001
- Quality Certificate - Lot No.04921001
- Quality Certificate - Lot No.04621001
- Quality Certificate - Lot No.25220001
- Quality Certificate - Lot No.23920001
- Quality Certificate - Lot No.23420001
- Quality Certificate - Lot No.19220001
- Quality Certificate - Lot No.09720001
- Quality Certificate - Lot No.08720001
- Quality Certificate - Lot No.08017001
- Quality Certificate - Lot No.07617001
- Quality Certificate - Lot No.07517001
- Quality Certificate - Lot No.36216001
- Quality Certificate - Lot No.26515001
- Quality Certificate - Lot No.00815001
- Quality Certificate - Lot No.16314001
- Quality Certificate - Lot No.28913001
- Quality Certificate - Lot No.14313001