Disposable 45 mm Aseptic Transfer Cap for 100 g Microcarriers Bottles, MPC, Sterile
产品编号4627
Corning microcarriers with Corning CellBIND, low concentration Synthemax® II, and untreated surfaces are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. These aseptic transfer caps are sterile (10⁻⁶ SAL), and individually double bagged. Microcarriers and aseptic transfer caps are sold separately.
- Chemically resistant, heat sealable flexible tubing, ¼" ID, ⅜" OD
- Tubing length with connector 30 in. (76.2 cm)
- MPC
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 4627 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 45 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 11526007
- 质量证书 – 批号 12825055
- 质量证书 – 批号 06025004
- 质量证书 – 批号 04023002
- 质量证书 – 批号 25021004
- 质量证书 – 批号 09521032
- 质量证书 – 批号 14820007
- 质量证书 – 批号 29519007
- 质量证书 – 批号 35218032
- 质量证书 – 批号 21418034
- 质量证书 – 批号 06418043
- 质量证书 – 批号 00918022
- 质量证书 – 批号 23317034
- 质量证书 – 批号 13617018
- 质量证书 – 批号 11017019
- 质量证书 – 批号 02617017
- 质量证书 – 批号 06916024
- 质量证书 – 批号 20215017