text.skipToContent text.skipToNavigation

Corning® 250 mL Polycarbonate Erlenmeyer Flask with Flat Cap

Product Number430183

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


(This is the suggested replacement for 355121)

  • Made from optically clear polycarbonate
  • Ideal for shaker culture applications
  • Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
  • Sterilized by gamma radiation and nonpyrogenic
  • RNase- and DNase-free


€557.94 per case

Details
Product Number   430183
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Flat top  
Cap Material   Polypropylene  
Cap Color   Orange  
Neck O.D.   31 mm (approx.)  
Sterile   Yes  
Feature   Disposable  
Capacity   250 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   No  
刻度间隔   25 mL  
Specifications Documents