Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap
产品编号431406

(This is the suggested replacement for 355119)
Made from optically clear polycarbonate.
- Ideal for shaker culture applications.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
已添加至购物车
缺货
详情
产品编号 | 431406 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Style | Flat top |
Cap Diameter | 38 mm |
Cap Material | Polypropylene |
Cap Color | Orange |
Neck O.D. | 31 mm (approx.) |
Sterile | Yes |
Feature | Disposable |
Capacity | 250 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | Yes |
Graduation Interval | 25 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 31324001
- 质量证书 – 批号 24323002
- 质量证书 – 批号 03423001
- 质量证书 – 批号 25221003
- 质量证书 – 批号 03321002
- 质量证书 – 批号 03321001
- 质量证书 – 批号 14220001
- 质量证书 – 批号 23819002
- 质量证书 – 批号 12019001
- 质量证书 – 批号 27818002
- 质量证书 – 批号 01618001
- 质量证书 – 批号 13917001
- 质量证书 – 批号 23716001
- 质量证书 – 批号 15815002
- 质量证书 – 批号 05015001
- 质量证书 – 批号 12814001
- 质量证书 – 批号 08513001
- 质量证书 – 批号 11912002
- 质量证书 – 批号 03812001
- 质量证书 – 批号 Generic
- 质量证书 – 批号 33406001
- 质量证书 – 批号 10607001