text.skipToContent text.skipToNavigation

Corning® 5L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap

Product Number431684

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


The Corning 5L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are ready-to-use, ideal for shaker culture applications, and storage.

  • Available with baffled bottom
  • Molded-in graduations for accuracy
  • Highest Sterility Assurance Level (SAL) of 10⁻⁶
  • Nonpyrogenic and RNase-/DNase-free


In Stock

Details
Product Number   431684
数量/包   1 /包  
数量/箱   4 /箱  
品牌   Corning®  
颈式样   广口  
盖式样   透气  
盖材料   聚丙烯  
盖颜色   橙色  
无菌   是  
特性   一次性  
容量   5000 mL  
培养瓶式样   Erlenmeyer锥形瓶  
顶部式样   带螺纹  
挡板   是  
Specifications Documents