Corning® 125 mL Polycarbonate Erlenmeyer Flask with Vent Cap
Product Number431143

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
This is the suggested replacement for 355117.
Corning® 125 mL disposable Erlenmeyer flask, vent cap
Corning® 125ml Erlenmeyer Flasks are versatile vessels for suspension cell culture, storage, and other applications.
- Made from optically clear polycarbonate
- Ideal as a shake flask for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€589.30 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431143 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Style | Vented |
Cap Material | Polypropylene |
Cap Color | Orange |
Neck O.D. | 26 mm (approx.) |
Sterile | Yes |
Feature | Disposable |
Capacity | 125 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | No |
Graduation Interval | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24925501
- Quality Certificate - Lot No.23825999
- Quality Certificate - Lot No.22025006
- Quality Certificate - Lot No.21825701
- Quality Certificate - Lot No.20525999
- Quality Certificate - Lot No.19825005
- Quality Certificate - Lot No.18225701
- Quality Certificate - Lot No.16525004
- Quality Certificate - Lot No.16325999
- Quality Certificate - Lot No.15625003
- Quality Certificate - Lot No.11425701
- Quality Certificate - Lot No.11225701
- Quality Certificate - Lot No.10725999
- Quality Certificate - Lot No.09225002
- Quality Certificate - Lot No.07325999
- Quality Certificate - Lot No.04625701
- Quality Certificate - Lot No.04525001
- Quality Certificate - Lot No.02425999
- Quality Certificate - Lot No.00225701
- Quality Certificate - Lot No.34524010
- Quality Certificate - Lot No.34124999
- Quality Certificate - Lot No.33824701
- Quality Certificate - Lot No.31924999
- Quality Certificate - Lot No.31724009
- Quality Certificate - Lot No.30324601
- Quality Certificate - Lot No.30224601
- Quality Certificate - Lot No.29924601
- Quality Certificate - Lot No.28224999
- Quality Certificate - Lot No.26224008
- Quality Certificate - Lot No.20824999