Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
430183 | Corning® 250 mL Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 50 / Cs | Corning® | Fr. 547.00 | per case | |
430421 | Corning® 125 mL Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 50 / Cs | Corning® | Fr. 461.52 | per case | |
430422 | Corning® 500 mL Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 25 / Cs | Corning® | $443.39 | per case | |
431143 | Corning® 125 mL Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 50 / Cs | Corning® | $677.70 | per case | |
431144 | Corning® 250 mL Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 50 / Cs | Corning® | $737.93 | per case | |
431145 | Corning® 500 mL Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 25 / Cs | Corning® | $495.60 | per case | |
431146 | Corning® 1L Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 25 / Cs | Corning® | Fr. 537.28 | per case | |
431147 | Corning® 1L Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 25 / Cs | Corning® | $688.87 | per case | |
431252 | Corning® 3L Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 / Pk | 4 / Cs | Corning® | $407.32 | per case | |
431253 | Corning® 3L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 / Pk | 4 / Cs | Corning® | ¥31,520 | per case | |
431255 | Corning® ポリカーボネート製三角フラスコ ベントキャップ 2L | €408.77 | per case | ||||
431256 | Corning® 2L Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 6 / Cs | Corning® | €408.77 | per case | |
431401 | Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 25 / Cs | Corning® | Fr. 437.47 | per case | |
431402 | Corning® 1L Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 25 / Cs | Corning® | €545.32 | per case | |
431403 | Corning® 1L Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 25 / Cs | Corning® | Fr. 608.08 | per case | |
431404 | Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 50 / Cs | Corning® | Fr. 468.43 | per case | |
431405 | Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 50 / Cs | Corning® | Fr. 598.14 | per case | |
431406 | Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 50 / Cs | Corning® | Fr. 555.17 | per case | |
431407 | Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 / Pk | 50 / Cs | Corning® | Fr. 651.34 | per case | |
431408 | Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 / Pk | 25 / Cs | Corning® | Fr. 391.35 | per case | |
431684 | Corning® 5L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 / Pk | 4 / Cs | Corning® | Fr. 567.10 | per case | |
431685 | Corning® 5L Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 / Pk | 4 / Cs | Corning® | Fr. 540.08 | per case |