text.skipToContent text.skipToNavigation

Corning® Transwell®-Clear Inserts, Polyester (PET) membrane

电子邮件

Permeable supports, also known as cell culture inserts, are an essential tool for the study of both anchorage-dependent and independent cell lines.

You can use Transwell cell culture inserts to:

  • Produce a cell culture environment that closely resembles an in vivo state
  • Allow polarized cells to carry out metabolic activities in a more natural manner because the cells feed both apically and basolaterally
  • Co-culture cells with or without cell-to-cell contact
  • Design a diversity of experiments using various pore sizes, membrane types, and coatings 10 µm transparent membrane

Transwell-Clear Inserts are:

  • Treated for optimal cell attachment
  • Cell culture inserts with excellent visibility under phase contrast microscopy
  • Supplied in multiple well plates
  • Sterile


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
3450 24 mm Transwell® 0.4 µm孔径聚酯膜小室,无菌   6 /包     24 /箱     Corning®   per case
3452 Corning® 24 mm Transwell® with 3 µm Pore Polyester Membrane Insert, Sterile per case
3460 12 mm Transwell® 0.4 µm孔径聚酯膜小室,无菌   12 /包     48 /箱     Corning®   per case
3462 12 mm Transwell® 3.0 µm孔径聚酯膜小室,无菌   12 /包     48 /箱     Corning®   per case
3464 Corning® 6.5 mm Transwell® with 8.0 µm Pore Polyester Membrane Insert, Sterile per case
3470 6.5 mm Transwell® 0.4 µm孔径聚酯膜小室,无菌   12 /包     48 /箱     Corning®   per case
3472 6.5 mm Transwell® 3.0 µm孔径聚酯膜小室,无菌   12 /包     48 /箱     Corning®   per case