Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Control Inserts with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
Product Number354578

Learn More

Packaged 12 inserts in a 24 well plate, 2 plates per case
Corning® BioCoat™ Control 8.0 µm PET Membrane 24-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning® BioCoat® Control Cell Culture Inserts with PET Membrane come uncoated.
Storage: Store at room temperature, away from direct sunlight.
Shelf life: >= 3 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€322.09 per case
Product Number | 354578 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Cell Growth Area | 0.3 cm² |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 8 µm |
Membrane Diameter | 6.4 mm |
Packaging Format | 12 Inserts/Plate/Pk, 2 Plates/Cs |
- Quality Certificate - Lot No.04825006
- Quality Certificate - Lot No.33024007
- Quality Certificate - Lot No.18324003
- Quality Certificate - Lot No.25423008
- Quality Certificate - Lot No.15223007
- Quality Certificate - Lot No.9273016
- Quality Certificate - Lot No.9273015
- Quality Certificate - Lot No.9224006
- Quality Certificate - Lot No.9182001
- Quality Certificate - Lot No.9021360
- Quality Certificate - Lot No.9015126
- Quality Certificate - Lot No.8183001
- Quality Certificate - Lot No.8162004
- Quality Certificate - Lot No.8071261
- Quality Certificate - Lot No.7268005
- Quality Certificate - Lot No.7205003
- Quality Certificate - Lot No.7142003
- Quality Certificate - Lot No.7038251
- Quality Certificate - Lot No.7004607
- Quality Certificate - Lot No.6104002
- Quality Certificate - Lot No.6076001
- Quality Certificate - Lot No.6069001
- Quality Certificate - Lot No.6055630
- Quality Certificate - Lot No.5327002
- Quality Certificate - Lot No.5285004
- Quality Certificate - Lot No.5257002
- Quality Certificate - Lot No.5092601
- Quality Certificate - Lot No.5064004
- Quality Certificate - Lot No.5060301
- Quality Certificate - Lot No.5051006