text.skipToContent text.skipToNavigation

Falcon® 96 Square Well Angled Bottom Not Treated Multiwell Insert System, with Lid, Sterile, 5/Case

产品编号353925

电子邮件

Falcon® 96 Square Well Angled Bottom Multiwell Insert System, with lid, sterile, 5/case, Non-TC-treated polystyrene, nonpyrogenic. The Falcon 96 Multiwell Insert System is a cell culture insert platform suitable for both manual and robotic screening of compounds in cell-based assays.

  • Storage: Store at room temperature, away from direct sunlight.
  • Automation compatible design
  • Format compatible with most robots and fluid handling instruments
  • Complete sample recovery
  • The Falcon 96 Square Well, Angled-Bottom Plate features an angled bottom for more complete sample utilization
  • Excellent reproducibility
  • One-piece feeder tray enhances consistency in well-to-well monolayer growth
  • Total assay flexibility—ideal for transport studies
  • System can be used with many cell lines including Caco-2, MDCK, and LLC-PK1, for basal to apical or apical to basal measurements of drug transport

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
详情
产品编号   353925
数量/包   5 /包  
数量/箱   5 /箱  
品牌   Falcon®  
产品规格文件