Corning® 1536-well Black High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar Code on Short Side, Nonsterile
Product Number4371
- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottoms for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10µL
- Bar coded on the short side of the microplate
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,184.43 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4371 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22225006
- Quality Certificate - Lot No.21125003
- Quality Certificate - Lot No.06525033
- Quality Certificate - Lot No.09824010
- Quality Certificate - Lot No.26922003
- Quality Certificate - Lot No.07620030
- Quality Certificate - Lot No.23819055
- Quality Certificate - Lot No.21819007
- Quality Certificate - Lot No.05719016
- Quality Certificate - Lot No.02819010
- Quality Certificate - Lot No.28917049