Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Poly-D-Lysine Coated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile
Product Number4564
This is the suggested replacement for 354771 and 356771.
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optional bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate
- Poly-D-lysine coated for enhanced cell attachment
€6,341.66 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4564 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 12.5 µL |
| Recommended Working Volume | up to 8 µL |
| Surface Treatment | Poly-D-Lysine |
| Sterile | No |
| Lids Included | No |
| Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14626001
- Quality Certificate - Lot No.12126001
- Quality Certificate - Lot No.18125001
- Quality Certificate - Lot No.20723001
- Quality Certificate - Lot No.00823001
- Quality Certificate - Lot No.23419001
- Quality Certificate - Lot No.34817001
- Quality Certificate - Lot No.27517001
- Quality Certificate - Lot No.27414001
- Quality Certificate - Lot No.14014001
- Quality Certificate - Lot No.08614001
- Quality Certificate - Lot No.08014001
- Quality Certificate - Lot No.34613003
- Quality Certificate - Lot No.26013001
- Quality Certificate - Lot No.Generic