Corning® 1536-well Black High Base Cyclic Olefin Copolymer, NBS Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile
产品编号4567
- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottoms for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 4567 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Surface Treatment | NBS |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 16526014
- 质量证书 – 批号 07426004
- 质量证书 – 批号 25025004
- 质量证书 – 批号 10325010
- 质量证书 – 批号 02925002
- 质量证书 – 批号 28824011
- 质量证书 – 批号 25023034
- 质量证书 – 批号 23023027
- 质量证书 – 批号 02023007
- 质量证书 – 批号 16522034
- 质量证书 – 批号 23821044
- 质量证书 – 批号 25320052
- 质量证书 – 批号 14820035
- 质量证书 – 批号 26719012
- 质量证书 – 批号 28117020
- 质量证书 – 批号 16517032
- 质量证书 – 批号 26416020
- 质量证书 – 批号 11116018
- 质量证书 – 批号 19515047
- 质量证书 – 批号 26014048
- 质量证书 – 批号 13414005
- 质量证书 – 批号 29613044
- 质量证书 – 批号 08813028
- 质量证书 – 批号 Generic