Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well White High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile
Product Number4570
- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottoms for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
8.906,33 kr. per case
Added to Your Shopping Cart
Details
| Product Number | 4570 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12426040
- Quality Certificate - Lot No.11926003
- Quality Certificate - Lot No.04026017
- Quality Certificate - Lot No.03226001
- Quality Certificate - Lot No.30625012
- Quality Certificate - Lot No.06625016
- Quality Certificate - Lot No.35524004
- Quality Certificate - Lot No.26824035
- Quality Certificate - Lot No.16924011
- Quality Certificate - Lot No.07524054
- Quality Certificate - Lot No.25723009
- Quality Certificate - Lot No.25023053
- Quality Certificate - Lot No.20823007
- Quality Certificate - Lot No.17723029
- Quality Certificate - Lot No.11023039
- Quality Certificate - Lot No.31122019
- Quality Certificate - Lot No.18322004
- Quality Certificate - Lot No.14522035
- Quality Certificate - Lot No.11922001
- Quality Certificate - Lot No.04522042
- Quality Certificate - Lot No.02121029
- Quality Certificate - Lot No.12320009
- Quality Certificate - Lot No.06820010
- Quality Certificate - Lot No.02120035
- Quality Certificate - Lot No.32919019
- Quality Certificate - Lot No.30219057
- Quality Certificate - Lot No.33118046
- Quality Certificate - Lot No.27718026
- Quality Certificate - Lot No.14218044
- Quality Certificate - Lot No.27017011