text.skipToContent text.skipToNavigation

Corning® 1536-well White High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Sterile

Product Number4571

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Raised well bottoms for higher sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • TC-treated for optimal cell attachment
  • Working volume of up to 10 µL
  • Bar coded on the long side of the microplate

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1 362,07 € per case

Out of Stock

Details
Product Number   4571
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Smooth top  
Plate Color   White  
Well Bottom   Flat  
Well Volume   12.5 µL  
Cell Growth Area   0.03 cm²  
Recommended Medium Well Volume   5 - 8 µL  
Recommended Working Volume   up to 8 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   No  
Specifications Documents