Corning® 1536-well Black/Clear Bottom Low Base, Cyclic Olefin Copolymer TC-Treated Microplate, 20 per Bag, without Lid, with Generic Bar Code, Sterile
Product Number4676
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optional bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- TC-treated for optimal cell attachment
- Working volume of up to 10µL
- Bar coded
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4676 |
| パック入数 | 20 / パック |
| ケース入数 | 100 / ケース |
| ブランド | Corning® |
| プレートフォーマット | 1536 ウェル |
| プレート色 | 黒クリアボトム |
| ウェルボトム | フラット |
| ボトムの色 | クリア |
| ウェル容量 | 16.46 µL |
| 表面処理 | 細胞培養表面処理 |
| 滅菌 | Yes |
| フタ付き | No |
Specifications Documents